Micro-Change (M12)
- Part Number
- 1200700162
- Category
- Circular Industrial Connectors
Micro-Change (M12) PCB Mounting Receptacle, 4 Poles, Male, Straight
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- N/A
- materialComponent
- Nylon
- mountingThreadSize
- M12 x 1.0
- netWeight
- 51.020/g
- orientation
- Straight
- panelMount
- Back
- poles
- 4
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120070-0162, 1200700162
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed