M12 Signal,Micro-Change (M12)
- Part Number
- 1200700121
- Category
- Industrial Connectors
M12 Signal, A-Coded, Receptacle, 4 Poles, Female, Front Panel Mount, 1/4"-18 NPT Mounting Threads, 22 AWG, PVC Leads, 2.0m (6.56') Length
Physical Specifications
- couplingType
- Internal Thread
- gender
- Female
- keyway
- A-Coded
- length
- 2.0m
- materialComponent
- Black Annodized Aluminum
- mountingThreadSize
- 1/4" - 18 NPT
- netWeight
- 55.320/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- UL 1061
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120070-0121, 1200700121
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Relevant
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Triphenyl-phosphate per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(a)-I per EU 2015/863