M12 Signal,Micro-Change (M12)
- Part Number
- 1200688200
- Category
- Industrial Tees and Splitters
M12 Signal, A-Coded, Inline-Splitter, 1 x 8 Poles Female (Straight) to 2 x 4 Poles Male (Straight), 0.25mm² (24 AWG), Black PUR/PVC Cable, 0.90m (2.95') Length
Physical Specifications
- colorCableJacket
- Black
- dropConnector
- Micro-Change (M12)
- dropGender
- Female
- keyway
- Single
- ledIndicator
- None
- leftTrunkConnector
- Micro-Change (M12)
- leftTrunkGender
- Male
- leg1Length
- 0.90m
- leg2Length
- 0.90m
- materialCableJacket
- PUR
- materialConnectorBody
- TPU
- materialCouplingNut
- Nickel-plated Brass
- netWeight
- 117.358/g
- poles
- 4
- rightTrunkGender
- Male
- temperatureRangeOperating
- -25° to +80°C
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120068-8200, 1200688200
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant with Exemption 3 per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)9139-DC (19 Jan 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA}