- Part Number
- 1200680139
- Category
- Industrial Tees and Splitters
Physical Specifications
- Drop Connector
- Micro-Change (M12)
- Drop Gender
- N/A
- Keyway
- Single
- Led Indicator
- None
- Left Trunk Connector
- Micro-Change (M12)
- Left Trunk Gender
- Male
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- N/A
- Material Connector Body
- PUR
- Material Coupling Nut
- Nickel-plated Brass
- Net Weight
- 29.470/g
- Poles
- 5
- Right Trunk Connector
- Micro-Change (M12)
- Right Trunk Gender
- Female
- Temperature Range Operating
- -25° to +90°C
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 30V AC / 36V DC
Keywords: 120068-0139, 1200680139
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not saleable
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not saleable
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:7a3e2ab5-f953-4c06-905c-5f5a6912a127
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}