M12 Signal,Micro-Change (M12)
- Part Number
- 1200656489
- Category
- Circular Industrial Cordsets
M12 Signal, A-Coded, Single-Ended Cordset with Knurled Hexnut, 4 Poles, Male (Straight) to Pigtail, 22 AWG, Gray TPU WSOR Cable, Gray Overmold, 0.30m (0.98') Length
Physical Specifications
- cableDiameter
- 5.10mm (.201")
- cableLength
- 0.30m (0.98')
- colorCableJacket
- Gray
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded,Knurled Hexnut
- gender
- Male-Pigtail
- keyway
- A-Coded
- ledIndicator
- None
- materialCableJacket
- TPU
- materialConnectorBody
- TPU
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- orientation
- Straight to Pigtail
- poles
- 4
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- UL 21215,WSOR
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 120065-6489, 1200656489
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed