Nano-Change (M8)
- Part Number
- 1200310027
- Category
- Circular Industrial Connectors
Nano-Change (M8) Receptacle, 5 Poles, B-Coded, M8 x 0.5 Mounting Threads, Male (Straight) to 22 AWG Leads, 0.30m (11.81") Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- B-Coded
- length
- 0.30m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- M8 x 0.5
- netWeight
- 10.100/g
- orientation
- Straight
- panelMount
- Front
- poles
- 5
- temperatureRangeOperating
- -25° to +90°C
- wireCableType
- UL 1569
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 30V AC / 36V DC
Keywords: 120031-0027, 1200310027
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Triphenyl-phosphate per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE}