- Part Number
- 1200310006
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- External Thread
- Gender
- Male
- Keyway
- A-Coded
- Length
- 0.30m
- Material Component
- Nickel-plated Brass
- Mounting Thread Size
- M8 x 0.5
- Net Weight
- 97.860/g
- Orientation
- Straight
- Panel Mount
- Front
- Poles
- 4
- Temperature Range Operating
- -25° to +90°C
- Wire Cable Type
- UL 1569
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 60V AC / 75V DC
Keywords: 120031-0006, 1200310006
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Cadmium; Triphenyl-phosphate per D(2025)7771-DC (04 Feb 2026) SCIP:6668af09-62bc-4f69-9772-861afc1a8319
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000430867_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000430870_00_000.pdf, subType=UKCA}