Skip to main content
Part Number
1200070083
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
4.90mm (.193")
Cable Length
1.0m (3.28')
Color Cable Jacket
Black
Connector End A
Micro-Change (M12)
Connector End B
Micro-Change (M12)
Coupling Style
Threaded
Gender
Female-Male
Keyway
A-Coded
Led Indicator
None
Material Cable Jacket
PVC
Material Connector Body
TPU
Material Contact
Copper Alloy
Material Coupling Nut
Nickel-plated Brass
Material O Ring
Fluoro-elastomer
Material Plating Mating
Gold
Net Weight
32.486/g
Orientation
Straight to Straight
Poles
3
Temperature Range Operating
-25° to +85°C
Wire Cable Type
UL 2464
Wire Size Awg
22

Electrical Specifications

Current Maximum Per Contact
4.0A
Voltage Maximum
250V

Keywords: 120007-0083, 1200070083

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Contains Lead... per D(2024)4144-DC (27 June 2024)
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c) per EU 2015/863
Cert Mark Documents
{displayName=CE - Declaration of Conformity, fileName=CER_4000410036_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410293_00_000.pdf, subType=UKCA}
 - 1200070083 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life