M12 Signal,Micro-Change (M12)
- Part Number
- 1200062799
- Category
- Industrial Cable Assemblies
M12 Signal, A-Coded, Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 0.34mm² (22 AWG), Black PVC Cable, 1.0m (3.28') Length
Physical Specifications
- cableDiameter
- 5.80mm (.230")
- cableLength
- 1.0m (3.28')
- colorCableJacket
- Black
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Male-Pigtail
- keyway
- A-Coded
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPU
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- orientation
- Straight to Pigtail
- poles
- 5
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- UL 2464
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 60V
Keywords: 120006-2799, 1200062799
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)6375-DC (05 Nov 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000462548_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000462547_00_000.pdf, subType=CE}