- Part Number
- 1121115001
- Category
- Industrial Ethernet Switches
Physical Specifications
- Ethernet Connector
- M12 D-Coded
- Housing Depth
- 34.00mm
- Housing Length
- 176.00mm
- Housing Width
- 30.00mm
- Mac Address
- 2048
- Mechanical Shock
- 50G (IEC 68-2-29)
- Mounting Style
- N/A
- Net Weight
- 0.220/kg
- Packaging Type
- Carton
- Ports
- 5
- Power Input
- 24V DC
- Temperature Range Operating
- -40° to +75°C
- Uplink Connection
- N/A
- Vibration
- 7g (IEC 68-2-29)
Electrical Specifications
- Data Speed
- Fast Ethernet (10/100Mbps)
- Emc
- EN 61000-4-2,EN 61000-4-4,EN 61000-4-5,EN 61326
- Supply Voltage
- 24V DC
Keywords: 112111-5001, 1121115001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active SCIP:Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active