- Part Number
- 1120985008
- Category
- Industrial I/O Modules
Physical Specifications
- Bus Input
- 5-pole Micro-Change (M12),A-Coded,Male
- Bus Output
- 5-pole Micro-Change (M12),A-Coded,Female
- Format
- Compact (30mm)
- Housing Width
- 30.00mm
- I O Connector
- 3-pole Nano-Change (M8),Female
- I O Ports
- 8x M8
- I O Signal Mix
- 8 input / output configurable
- Mechanical Shock
- 10G, 11ms, 3 AXIS
- Net Weight
- 262.176/g
- Power Input
- Via Bus Connector
- Power Output
- None
- Temperature Range Operating
- -25° to +70°C
- Vibration
- IEC 60068-2-6
Electrical Specifications
- Current Maximum Output
- 2.0A per Channel
- Emc
- IEC 61000-6-2
- Input Delay
- 2.5ms
- Input Device Supply
- 200 mA per port at 25°C
- Input Type
- Configurable
Keywords: 112098-5008, 1120985008
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Missing Compliance Data per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2021)10043-DC (17 Jan 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863