Skip to main content
Part Number
1120955127
Category
Industrial I/O Modules

Physical Specifications

Bus Input
4-pole Ultra-Lock (M12),D-Coded,Female
Bus Output
4-pole Ultra-Lock (M12),D-Coded,Female
Format
Classic (60mm)
Housing Width
60.00mm
I O Connector
5-pole Ultra-Lock (M12),A-Coded,Female
I O Ports
8x M12
I O Signal Mix
12 input / 4 output
Mechanical Shock
15G, 11ms, 3 AXIS
Net Weight
1054.148/g
Power Input
4-pole Mini-Change
Power Output
4-pole Mini-Change
Temperature Range Operating
-25° to +70°C
Vibration
50G, 6ms, 3 AXIS

Electrical Specifications

Current Maximum Output
1.0A per Channel
Emc
EN 62061:2005+AC:2010+A1:2013,IEC 61131-2:2007
Input Delay
ON – OFF, OFF – ON
Input Device Supply
700mA per port
Input Type
PNP or Dry Contact

Keywords: 112095-5127, 1120955127

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds,Mercury compounds
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2022)4187-DC (10 June 2022)
RoHS Display Name
EU RoHS
RoHS Status
Not Compliant per EU 2015/863
 - 1120955127 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life