- Part Number
- 1120955107
- Category
- Industrial I/O Modules
Physical Specifications
- Bus Input
- 4-pole Ultra-Lock (M12),D-Coded,Female
- Bus Output
- 4-pole Ultra-Lock (M12),D-Coded,Female
- Format
- Classic (60mm)
- Housing Width
- 60.00mm
- I O Connector
- 5-pole Ultra-Lock (M12),A-Coded,Female
- I O Ports
- 8x M12
- I O Signal Mix
- 12 input / 4 output
- Mechanical Shock
- 15G, 11ms, 3 AXIS
- Power Input
- 4-pole Mini-Change
- Power Output
- 4-pole Mini-Change
- Temperature Range Operating
- -25° to +70°C
- Vibration
- 50G, 6ms, 3 AXIS
Electrical Specifications
- Current Maximum Output
- 1.0A per Channel
- Emc
- EN 62061:2005+AC:2010+A1:2013,IEC 61131-2:2007
- Input Delay
- ON – OFF, OFF – ON
- Input Device Supply
- 700mA per port
- Input Type
- PNP or Dry Contact
Keywords: 112095-5107, 1120955107
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds,Mercury compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; 2-methylimidazole; Lead-titanium-trioxide; Tris(epoxypropyl) isocyanurate; Boron oxide per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Compliant per EU 2015/863