- Part Number
- 1120955051
- Category
- Industrial I/O Modules
Physical Specifications
- Bus Input
- 4-pole Ultra-Lock (M12),D-Coded,Female
- Bus Output
- 4-pole Ultra-Lock (M12),D-Coded,Female
- Format
- Classic (60mm)
- Housing Width
- 60.00mm
- I O Connector
- 5-pole Ultra-Lock (M12),A-Coded,Female
- I O Ports
- 8x M12
- I O Signal Mix
- 12 input / 4 output
- Mechanical Shock
- 10G, 11ms, 3 AXIS
- Net Weight
- 754.777/g
- Power Input
- 5-pole Mini-Change,Male
- Power Output
- 5-pole Mini-Change,Female
- Temperature Range Operating
- -25° to +70°C
- Vibration
- IEC 60068-2-6
Electrical Specifications
- Current Maximum Output
- 2.0A per Channel
- Emc
- IEC 61000-6-2
- Input Delay
- 2.5ms
- Input Device Supply
- 140 mA per port at 25°C
- Input Type
- PNP or Dry Contact
Keywords: 112095-5051, 1120955051
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active