Skip to main content
Part Number
1120955050
Category
Industrial I/O Modules

Physical Specifications

Bus Input
4-pole Ultra-Lock (M12),D-Coded,Female
Bus Output
4-pole Ultra-Lock (M12),D-Coded,Female
Format
Classic (60mm)
Housing Width
60.00mm
I O Connector
5-pole Ultra-Lock (M12),A-Coded,Female
I O Ports
8x M12
I O Signal Mix
8 input / 8 output
Mechanical Shock
10G, 11ms, 3 AXIS
Net Weight
98.000/g
Power Input
5-pole Mini-Change,Male
Power Output
5-pole Mini-Change,Female
Temperature Range Operating
-25° to +70°C
Vibration
IEC 60068-2-6

Electrical Specifications

Current Maximum Output
2.0A per Channel
Emc
IEC 61000-6-2
Input Delay
2.5ms
Input Device Supply
140 mA per port at 25°C
Input Type
PNP or Dry Contact

Keywords: 112095-5050, 1120955050

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Product not active
China RoHS Display Name
China RoHS
China RoHS Status
Product not active
Elv Display Name
EU ELV
Elv Status
Product not active
Hflh Display Name
Low-Halogen Status
Hflh Status
Product not active
Prop65 Display Name
Prop65
Prop65 Status
Product not active
Reach Display Name
REACH SVHC
Reach Status
Product not active
RoHS Display Name
EU RoHS
RoHS Status
Product not active
 - 1120955050 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life