- Part Number
- 1120730001
- Category
- PAC/PLC Communication Modules
Physical Specifications
- Configuration Software
- Rockwell Automation RS5000,SST Console Software
- Mean Time Before Failure
- 56 Years
- Net Weight
- 636.000/g
- Network Connection Type
- Ethernet: RJ45,Serial: D-Sub Male (9 pin)
- Os For Configuration Software
- Windows7,Windows8/8.1,WindowsServer 2003,WindowsVista,WindowsXP
- Ports
- 3
- Slot
- PLC Module
- System Location
- ControlLogix
Keywords: 112073-0001, 1120730001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Compliant per EU 2015/863