Skip to main content
Part Number
1120361100
Category
Industrial Ethernet Switches

Physical Specifications

Ethernet Connector
RJ45
Housing Depth
120.00mm
Housing Length
160.00mm
Housing Width
50.00mm
Mac Address
2048
Mechanical Shock
IEC 60068-2-27
Mounting Style
DIN Rail,Wall
Packaging Type
Carton
Ports
5
Power Input
24V DC
Temperature Range Operating
-10° to +60°C
Uplink Connection
N/A
Vibration
IEC 60068-2-6

Electrical Specifications

Data Speed
Gigabit (10/100/1000Mbps)
Emc
CE,EN 610006-2-4,FCC Part 15,ICES-003
Supply Voltage
24V DC

Keywords: 112036-1100, 1120361100

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1120361100 - Image 1  - 1120361100 - Image 2
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life