- Part Number
- 1120361010
- Category
- Industrial Ethernet Switches
Physical Specifications
- Ethernet Connector
- RJ45
- Housing Depth
- 119.90mm
- Housing Length
- 120.00mm
- Housing Width
- 50.00mm
- Mac Address
- 8192
- Mechanical Shock
- IEC 60068-2-27
- Mounting Style
- DIN Rail,Wall
- Net Weight
- 228.156/g
- Packaging Type
- Carton
- Ports
- 5
- Power Input
- 24V DC
- Temperature Range Operating
- -10° to +60°C
- Uplink Connection
- RJ45
- Vibration
- IEC 60068-2-6
Electrical Specifications
- Data Speed
- Gigabit (10/100/1000Mbps)
- Emc
- CE,EN 610006-2-4,FCC Part 15,ICES-003
- Supply Voltage
- 24V DC
Keywords: 112036-1010, 1120361010
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2021)10043-DC (17 Jan 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863