IP20 Unmanaged Ethernet Switch
- Part Number
- 1120361001
- Category
- Industrial Ethernet Switches
IP20 Unmanaged Ethernet Switch, 8 Ports, 10/100Mb Data Speed
Physical Specifications
- ethernetConnector
- RJ45
- housingDepth
- 99.60mm
- housingLength
- 116.00mm
- housingWidth
- 46.00mm
- macAddress
- 8192
- mechanicalShock
- IEC 60068-2-27
- mountingStyle
- DIN Rail,Wall
- netWeight
- 228.156/g
- packagingType
- Carton
- ports
- 8
- powerInput
- 24V DC
- temperatureRangeOperating
- -40° to +70°C
- uplinkConnection
- N/A
- vibration
- IEC 60068-2-6
Electrical Specifications
- dataSpeed
- Fast Ethernet (10/100Mbps)
- emc
- CE,EN 610006-2-4,FCC Part 15,ICES-003
- supplyVoltage
- 24V DC
Keywords: 112036-1001, 1120361001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863