- Part Number
- 1120080013
- Category
- Network Diagnostic Tools
Physical Specifications
- Cable Diameter
- N/A
- Communication Speed
- 125, 250, 500 Kbaud
- Coupling Type
- N/A
- Diagnostics Le Ds
- Yes
- Diagnostics Port
- Yes
- Gender
- N/A
- I O Connector
- 5-pole Micro-Change (M12)
- Keyway
- None
- Material Connector Body
- N/A
- Material Contact
- N/A
- Material Coupling Nut
- N/A
- Material Plating Mating
- N/A
- Net Weight
- 343.360/g
- Orientation
- N/A
- Poles
- N/A
- Temperature Range Operating
- 0° to +40°C
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Voltage Maximum
- 7-30V DC
Keywords: 112008-0013, 1120080013
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active