- Part Number
- 1111451051
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 0.50m
- Circuits Loaded
- 20
- Circuits Maximum
- 20.0
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Metal
- Zinc Die Cast
- Material Plating Mating
- Gold
- Net Weight
- 56.500/g
- Packaging Type
- Bag
- Release Style
- Pull Tab
- Single Ended
- No
- Waterproof Dustproof
- No
- Wire Cable Type
- Temp-Flex Twinax
- Wire Insulation Diameter
- 4.10mm Nominal
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 0.03A
- Data Rate
- 28.0 Gbps
- Impedance
- 100Ω
- Voltage Maximum
- 3.3V DC
Keywords: 111145-1051, 1111451051
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains N,N-dimethylacetamide (DMAc, DMA); 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863