- Part Number
- 1111311914
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 400.00mm,75.00mm
- Circuits Loaded
- 20,32,38
- Circuits Maximum
- 20.0,32.0,38.0
- Gender
- Receptacle/Receptacle
- Lock To Mating Part
- Yes
- Material Metal
- Aluminum,Stainless Steel
- Material Plating Mating
- Gold
- Number Of Pairs
- 8
- Packaging Type
- Tray
- Release Style
- N/A
- Single Ended
- No
- Wire Cable Type
- Discrete Wire,Twinax
Electrical Specifications
- Current Maximum Per Contact
- 0.25A (NearStack),0.5A (PicoClasp),0.5A (zQSFP+)
- Data Rate
- 56.0 Gbps
- Impedance
- 100Ω
Keywords: 111131-1914, 1111311914
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed