- Part Number
- 1111311912
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Length
- 200.00mm,75.00mm
- Circuits Loaded
- 20,32,38
- Circuits Maximum
- 20.0,32.0,38.0
- Gender
- Receptacle/Receptacle
- Lock To Mating Part
- Yes
- Material Metal
- Aluminum,Stainless Steel
- Material Plating Mating
- Gold
- Net Weight
- 34.600/g
- Packaging Type
- Tray
- Single Ended
- No
- Wire Cable Type
- Discrete Wire,Twinax
Electrical Specifications
- Current Maximum Per Contact
- 0.25A (NearStack),0.5A (PicoClasp),0.5A (zQSFP+)
- Impedance
- 100Ω
Keywords: 111131-1912, 1111311912
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863