- Part Number
- 1110001020
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 2.0m
- Circuits Loaded
- MSA
- Gender
- Plug
- Lock To Mating Part
- Yes
- Single Ended
- No
- Wire Cable Type
- Twinax
Electrical Specifications
- Impedance
- 100Ω
Keywords: 111000-1020, 1110001020
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed