- Part Number
- 1068450059
- Category
- Capillary Tubing
Physical Specifications
- Internal Diameter
- 200µm
- Internal Diameter Tolerance
- +100µm / - 0
- Material Tubing
- Synthetic Fused Silica
- Net Weight
- 0.665/g
- Outer Diameter
- 1800μm
- Outer Diameter Tolerance
- + 0 / - 20µm
- Packaging Type
- Bag
- Temp Operating Continuous
- 950° C
- Temp Operating Short Term
- 1200° C
- Tubing Length
- 38.00mm
Keywords: 106845-0059, 1068450059
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863