- Part Number
- 1068150032
- Category
- Capillary Tubing
Physical Specifications
- Coating Thickness Per Side
- 30µm nominal
- Cutting Style
- Laser Cut,Precision Cleave,Saw Cut,Standard Cleave
- Internal Diameter
- 530µm
- Internal Diameter Tolerance
- ± 6µm
- Material Coating
- High Temperature Polyimide
- Material Tubing
- Synthetic Fused Silica
- Net Weight
- 0.255/g
- Outer Diameter
- 673µm
- Outer Diameter Tolerance
- ± 25µm
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Temperature Range Operating
- -65° to +400°C
- Tubing Length
- 25.0m minimum
Keywords: 106815-0032, 1068150032
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863