Skip to main content
Part Number
1068150020
Category
Capillary Tubing

Physical Specifications

Coating Thickness Per Side
12µm nominal
Cutting Style
Laser Cut,Precision Cleave,Saw Cut,Standard Cleave
Internal Diameter
100µm
Internal Diameter Tolerance
± 4µm
Material Coating
Standard Polyimide
Material Tubing
Synthetic Fused Silica
Net Weight
0.025/g
Outer Diameter
164µm
Outer Diameter Tolerance
± 6µm
Packaging Type
Spool
Proof Tested Minimum100 Kpsi
100% for Strength
Temperature Range Operating
-65° to +350°C
Tubing Length
25.0m minimum

Keywords: 106815-0020, 1068150020

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)6375-DC (05 Nov 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 1068150020 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life