- Part Number
- 1068020455
- Category
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 325µm
- Buffer Tolerance
- ± 9µm
- Clad Diameter
- 235µm
- Cladding Tolerance
- ± 11µm
- Cladding Type
- Doped Silica
- Core Diameter
- 150µm
- Core Tolerance
- ± 3µm
- Glass Characteristic
- Low -OH
- Long Term Bend Radius
- 4.0cm
- Material Buffer
- Acrylate
- Material Glass
- Synthetic Fused Silica
- Net Weight
- 0.135/g
- Numerical Aperture
- 0.20
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- 1.2cm
- Temperature Range Operating
- -65° to +85°C
- Wavelength Range
- 380nm - 2200nm (Low -OH)
- Wire Cable Type
- Silica Optical Fiber
Keywords: 106802-0455, 1068020455
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Relevant
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863