- Part Number
- 1068020431
- Category
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 510µm
- Buffer Tolerance
- ± 50µm
- Clad Diameter
- 440µm
- Cladding Tolerance
- ± 9µm
- Cladding Type
- Doped Silica
- Core Diameter
- 400µm
- Core Tolerance
- ± 8µm
- Glass Characteristic
- High -OH
- Long Term Bend Radius
- 7.4cm
- Material Buffer
- Gold
- Material Glass
- Synthetic Fused Silica
- Net Weight
- 1.343/g
- Numerical Aperture
- 0.22
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- 2.2cm
- Temperature Range Operating
- -260° to +700°C
- Wavelength Range
- 180nm - 1150nm (High -OH)
- Wire Cable Type
- Silica Optical Fiber
Keywords: 106802-0431, 1068020431
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed