- Part Number
- 1068020415
- Category
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 750µm
- Buffer Tolerance
- ± 22µm
- Clad Diameter
- 630µm
- Cladding Tolerance
- ± 31µm
- Cladding Type
- Doped Silica
- Core Diameter
- 400µm
- Core Tolerance
- ± 8µm
- Glass Characteristic
- Low -OH
- Long Term Bend Radius
- 10.6cm
- Material Buffer
- Acrylate
- Material Glass
- Synthetic Fused Silica
- Net Weight
- 0.735/g
- Numerical Aperture
- 0.20
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- 3.2cm
- Temperature Range Operating
- -65° to +85°C
- Wavelength Range
- 380nm - 2200nm (Low -OH)
- Wire Cable Type
- Silica Optical Fiber
Keywords: 106802-0415, 1068020415
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Relevant
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863