- Part Number
- 1068020411
- Category
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 155µm
- Buffer Tolerance
- ± 16µm
- Clad Diameter
- 125µm
- Cladding Tolerance
- ± 3µm
- Cladding Type
- Doped Silica
- Core Diameter
- 9µm
- Core Tolerance
- N/A
- Glass Characteristic
- Low -OH
- Long Term Bend Radius
- 2.1cm
- Material Buffer
- Gold
- Material Glass
- Synthetic Fused Silica
- Net Weight
- 0.154/g
- Numerical Aperture
- 0.12
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- 0.6cm
- Temperature Range Operating
- -260° to +700°C
- Wavelength Range
- 1310nm (Low -OH)
- Wire Cable Type
- Silica Optical Fiber
Keywords: 106802-0411, 1068020411
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed