Skip to main content
Part Number
1068020408
Category
Optical Fibers

Physical Specifications

Buffer Diameter
145µm
Buffer Tolerance
± 5µm
Clad Diameter
125µm
Cladding Tolerance
± 3µm
Cladding Type
Fused Silica
Core Diameter
62.5µm
Core Tolerance
± 2µm
Glass Characteristic
Low -OH
Long Term Bend Radius
2.1cm
Material Buffer
Polyimide
Material Glass
Synthetic Fused Silica
Net Weight
0.033/g
Numerical Aperture
0.275
Packaging Type
Spool
Proof Tested Minimum100 Kpsi
100% for Strength
Short Term Bend Radius
0.6cm
Temperature Range Operating
-65° to +300°C
Wavelength Range
1300nm (Low -OH)
Wire Cable Type
Silica Optical Fiber

Keywords: 106802-0408, 1068020408

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1068020408 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life