- Part Number
- 1068020049
- Category
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 370µm
- Buffer Tolerance
- ± 7µm
- Clad Diameter
- 330µm
- Cladding Tolerance
- ± 7µm
- Cladding Type
- Doped Silica
- Core Diameter
- 300µm
- Core Tolerance
- ± 6µm
- Glass Characteristic
- Broad Spectrum
- Long Term Bend Radius
- 5.6cm
- Material Buffer
- Polyimide
- Material Glass
- Synthetic Fused Silica
- Net Weight
- 0.221/g
- Numerical Aperture
- 0.22
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- 1.7cm
- Temperature Range Operating
- -65° to +300°C
- Wavelength Range
- 275nm - 2100nm (Broad Spectrum)
- Wire Cable Type
- Silica Optical Fiber
Keywords: 106802-0049, 1068020049
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863