FVP Silica/Silica Optical Fiber
- Part Number
- 1068000108
- Category
- Optical Fibers
FVP Silica/Silica Optical Fiber 200µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP200240275
Physical Specifications
- bufferDiameter
- 275µm
- bufferTolerance
- ± 5µm
- cladDiameter
- 240µm
- claddingTolerance
- ± 4µm
- claddingType
- Doped Silica
- coreDiameter
- 200µm
- coreTolerance
- ± 4µm
- glassCharacteristic
- High -OH
- longTermBendRadius
- 4.1cm
- materialBuffer
- Polyimide
- materialGlass
- Synthetic Fused Silica
- netWeight
- 0.120/g
- numericalAperture
- 0.22
- packagingType
- Spool
- proofTestedMinimum100Kpsi
- 100% for Strength
- shortTermBendRadius
- 1.2cm
- temperatureRangeOperating
- -65° to +300°C
- wavelengthRange
- 180nm - 1150nm (High -OH)
- wireCableType
- Silica Optical Fiber
Keywords: 106800-0108, 1068000108
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863