- Part Number
- 1065032200
- Category
- Fiber Optic Cable Assemblies
Physical Specifications
- Boot Type
- Long
- Cable Length
- VARIABLE
- Cable Size
- 5.00mm
- Fiber Core Cladding
- 50/125µm
- Single Ended
- No
- Wire Cable Type
- Fiber Optic
Keywords: 106503-2200, 1065032200
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed