- Part Number
- 1064810014
- Category
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- Zirconia
- Angled Physical Contact Apc
- No
- Color Resin
- Aqua
- Gender
- Male
- Height
- 19.80mm
- Material Housing
- SPCC
- Mounting Style
- Enclosure Slot,Press-Fit
- Orientation
- Straight
- Panel Mount
- N/A
- Ports
- 12
- Shutter
- No
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
Keywords: 106481-0014, 1064810014
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed