- Part Number
- 1064800006
- Category
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- N/A
- Color Resin
- N/A
- Depth
- 316.60mm
- Gender
- N/A
- Height
- 44.50mm
- Material Enclosure
- SPCC
- Material Housing
- N/A
- Mounting Style
- Rack
- Orientation
- N/A
- Panel Mount
- N/A
- Ports
- 192
- Shutter
- N/A
- Width
- 430.00mm
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
Keywords: 106480-0006, 1064800006
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed