- Part Number
- 1063596205
- Category
- Fiber Optic Cable
Physical Specifications
- Buffer Diameter
- 900μm
- Cable Diameter
- 8.50mm (.335")
- Design Feature
- N/A
- Number Of Fibers
- 4
- Buffer Tube Type
- Central Tube
- Number Of Jackets
- Double Jacket
- Number Of Armors
- Single Armor
- Spool Length
- 1524.0m (5000.0')
- Tube Flooding
- Dry
Keywords: 106359-6205, 1063596205
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed