- Part Number
- 1063591210
- Category
- Fiber Optic Cable
Physical Specifications
- Buffer Diameter
- 250µm
- Cable Diameter
- 5.20mm (.205")
- Design Feature
- N/A
- Number Of Fibers
- 12
- Buffer Tube Type
- Extra-Thin Loose Tube
- Number Of Jackets
- Single Jacket
- Number Of Armors
- N/A
- Spool Length
- 3048.0m (10000.0')
- Tube Flooding
- Gel
Keywords: 106359-1210, 1063591210
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed