- Part Number
- 1063590400
- Category
- Fiber Optic Cable Assemblies
Physical Specifications
- Boot Type
- Straight
- Cable Length
- N/A
- Cable Size
- Not Applicable
- Fiber Core Cladding
- N/A
- Net Weight
- 186.000/g
- Single Ended
- N/A
- Wire Cable Type
- N/A
Keywords: 106359-0400, 1063590400
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed