- Part Number
- 1062920310
- Category
- Fiber Optic Cable Assemblies
Physical Specifications
- Boot Type
- Straight
- Cable Length
- 10.0m
- Cable Size
- 2.50mm
- Fiber Core Cladding
- 9/125µm
- Net Weight
- 1.000/g
- Single Ended
- No
- Wire Cable Type
- 16 Fiber Bend-insensitive Plenum
Keywords: 106292-0310, 1062920310
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863