MPO,QSFP-DD Optical Cables
- Part Number
- 1062830245
- Category
- Fiber Optic Cable Assemblies
QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM4, 5.0m Length, Aqua Cable
Physical Specifications
- bootType
- Straight
- cableLength
- 5.0m
- cableSize
- 3.00mm
- fiberCoreCladding
- 50/125µm
- netWeight
- 1.000/g
- singleEnded
- No
- wireCableType
- 16 Fiber OM4 Bend-insensitive Plenum
Keywords: 106283-0245, 1062830245
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863