VersaBeam
- Part Number
- 1062673001
- Category
- Fiber Optic Cable Assemblies
VersaBeam POD Extended Connector-to-MTP Female Connector Cable Assembly, Multimode, 50/125µm, 12 Fiber 1.80mm Jacketed Round, 0.30m Length
Physical Specifications
- bootType
- Straight
- cableLength
- 0.30m
- cableSize
- 50/125µm
- fiberCoreCladding
- 50/125µm
- netWeight
- 6.006/g
- singleEnded
- No
- wireCableType
- Fiber Optic
Keywords: 106267-3001, 1062673001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Decabromodiphenylether per D(2024)4144-DC (27 June 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863