MPO
- Part Number
- 1062250022
- Category
- Fiber Optic Cable Assemblies
MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 5.40mm, Singlemode, 12 Fiber, Plenum, OS2, 25.0m Length, Yellow Cable
Physical Specifications
- bootType
- Straight
- cableLength
- 25.0m
- cableSize
- 5.40mm
- fiberCoreCladding
- 9/125µm
- netWeight
- 858.510/g
- singleEnded
- No
- wireCableType
- 12 Fiber OS2 Plenum
Keywords: 106225-0022, 1062250022
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863