MTP
- Part Number
- 1061810020
- Category
- Fiber Optic Adapters
MTP Quad Adapter Assembly, 1.75mm Panel Thickness, 30 °, Screw Mount, Black
Physical Specifications
- alignmentSleeve
- N/A
- angledPhysicalContactApc
- N/A
- colorResin
- Black
- gender
- Female-Female
- materialHousing
- Polymer
- mountingStyle
- Screws
- orientation
- Straight
- panelMount
- With Flange
- ports
- 1
- shutter
- No
Electrical Specifications
- shielded
- No
- shieldType
- N/A
Keywords: 106181-0020, 1061810020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Triphenyl-phosphate per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863