LC
- Part Number
- 1061232400
- Category
- Fiber Optic Adapters
LC/APC Adapter, Quad, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, One Side Plastic Shutter, SC Duplex Footprint
Physical Specifications
- alignmentSleeve
- Ceramic
- angledPhysicalContactApc
- Yes
- colorResin
- Green
- gender
- Female-Female
- materialHousing
- Polyetherimide
- mountingStyle
- Snap
- netWeight
- 8.020/g
- orientation
- Straight
- panelMount
- Small Flange
- ports
- 4
- shutter
- One Side
Electrical Specifications
- shielded
- No
- shieldType
- N/A
Keywords: 106123-2400, 1061232400
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)6375-DC (05 Nov 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863