- Part Number
- 1061141150
- Category
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- N/A
- Color Resin
- N/A
- Gender
- Female-Female
- Material Housing
- Polymer
- Mounting Style
- Screws
- Net Weight
- 11.050/g
- Orientation
- Straight
- Panel Mount
- Front,Rear
- Ports
- 1
- Shutter
- One Side
Electrical Specifications
- Shielded
- Yes
- Shield Type
- EMI Gasket
Keywords: 106114-1150, 1061141150
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863