- Part Number
- 1061140100
- Category
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- N/A
- Color Resin
- N/A
- Gender
- Female-Female
- Material Housing
- Die-Cast
- Mounting Style
- Screws
- Net Weight
- 14.223/g
- Orientation
- 45° Angle
- Panel Mount
- With Flange
- Ports
- 1
- Shutter
- One Side
Electrical Specifications
- Shielded
- Yes
- Shield Type
- EMI Gasket
Keywords: 106114-0100, 1061140100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not saleable
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863