ST,STII
- Part Number
- 1061101000
- Category
- Fiber Optic Adapters
ST Adapter, Metal Body, Ceramic Alignment Sleeve, D-Hole Mount Style
Physical Specifications
- alignmentSleeve
- Ceramic
- angledPhysicalContactApc
- N/A
- colorResin
- Black
- gender
- Female-Female
- materialHousing
- Metal
- mountingStyle
- Panel Nut
- netWeight
- 8.821/g
- orientation
- Straight
- panelMount
- With Flange
- ports
- 1
- shutter
- No
Electrical Specifications
- shielded
- No
- shieldType
- N/A
Keywords: 106110-1000, 1061101000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863