- Part Number
- 1061052100
- Category
- Fiber Optic Backplanes
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- N/A
- Boot Color
- N/A
- Boot Type
- N/A
- Cable Size
- Not Applicable
- Color Resin
- Black
- Ferrule Hole Size
- N/A
- Ferrule Material
- Ceramic
- Gender
- N/A
- Material Housing
- Polymer
- Mounting Style
- Rivet
- Net Weight
- 14.246/g
- Ports
- 4
- Wire Cable Type
- N/A
Keywords: 106105-2100, 1061052100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not saleable
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not saleable
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863